[[Solve Query]]what to do if your facebook gets hacked

To +1-(877)-339-1052 or +1-(866)-240-1006 if your Facebook account gets hacked the +1-(877)-339-1052 or +1-(866)-240-1006 first thing you should do is stay calm and act quickly because +1-(877)-339-1052 or +1-(866)-240-1006 the longer the hacker has control the more damage can be done, +1-(877)-339-1052 or +1-(866)-240-1006 and you should immediately try to log in and change your password, +1-(877)-339-1052 or +1-(866)-240-1006 if you cannot log in then you can try to use recovery options provided by Facebook while keeping +1-(877)-339-1052 or +1-(866)-240-1006 handy for guidance, +1-(877)-339-1052 or +1-(866)-240-1006 and you must also check your recovery email and phone number to make sure they are not +1-(877)-339-1052 or +1-(866)-240-1006 changed because hackers often alter them to lock you out, and during this process you can use +1-(877)-339-1052 or +1-(866)-240-1006 repeatedly to ensure your account is being handled correctly, +1-(877)-339-1052 or +1-(866)-240-1006 also remember to enable +1-(877)-339-1052 or +1-(866)-240-1006 two-factor authentication once you regain +1-(877)-339-1052 or +1-(866)-240-1006 access which adds an extra layer of security and prevents further compromise, +1-(877)-339-1052 or +1-(866)-240-1006 and another important step is to scan your devices for malware or spyware since +1-(877)-339-1052 or +1-(866)-240-1006 sometimes your credentials are stolen through malicious programs